Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Mureva surface mounted boxes
Schneider Electric IMT36351 Image
Discontinued

IMT36351

Schneider Electric IMT36351 Image
Discontinued
IMT36351

Mureva K60 - junction box w/o grommets - without terminal - russian label

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36351 is replaced by:
Product
Qty
IMT34351
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 25 January 2017
1
  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws: cover
    base dimension
    60 x 60 x 30 mm
    cable entry
    Smooth faces
    material
    Polyproben: body and cover
    PA (polyamide): body and cover
    Terminals
    Without terminal
    height
    60 mm
    width
    60 mm
    depth
    30 mm
    net weight
    0.027 kg
    Environment
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP20
    Glow wire temp
    650 °C
    standards
    EN 60670
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • English4
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 142.6 KB
    Date 9/14/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36351 : Mureva K60 - junction box w/o grommets - without terminal - russian label
    Description
    Mureva K60 - junction box w/o grommets - without terminal - russian label
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Mureva K60 - junction box w/o grommets - without terminal - russian label
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.9 KB
    Date 2/19/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36351 : Mureva K60 - junction box w/o grommets - without terminal - russian label
    Description
    Mureva K60 - junction box w/o grommets - without terminal - russian label
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    Mureva K60 - junction box w/o grommets - without terminal - russian label
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.