Welcome to the Schneider Electric corporate Website

Select your location

View all   Mureva surface mounted boxes
Schneider Electric IMT36352 Image
Discontinued

IMT36352

Schneider Electric IMT36352 Image
Discontinued
IMT36352

Mureva K60 - junction box w/o grommets - 5-pole screw terminal - russian label

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

IMT36352 is replaced by:
Product
Qty
IMT34352
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 25 January 2017
1
  • Main
    range of product
    Mureva
    product or component type
    Junction box
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 5
    Complementary
    device mounting
    Surface
    fixing mode
    By screws: cover
    base dimension
    60 x 60 x 30 mm
    cable entry
    Smooth faces
    material
    Polyproben: body and cover
    PA (polyamide): body and cover
    Terminals
    Screw terminals
    height
    60 mm
    width
    60 mm
    depth
    30 mm
    net weight
    0.043 kg
    Environment
    ambient air temperature for operation
    -25…40 °C
    IP degree of protection
    IP20
    Glow wire temp
    650 °C
    standards
    EN 60670
    product certifications
    CE
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36352 : IMT36352_ROHS_DECLARATION
    Description
    IMT36352_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    IMT36352_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.9 KB
    Date 2/19/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT36352 : IMT36352_REACH_DECLARATION
    Description
    IMT36352_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    IMT36352_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /