Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38009 Image

IMT38009

Schneider Electric IMT38009 Image
IMT38009

Thorsman - TEX-C2 M10x60 - through bolt - set of 50

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Through bolt
    device short name
    TEX
    provided equipment
    Nut
    Washer
    quantity per set
    Set of 50
    Complementary
    mounting support
    Concrete
    Natural rock
    type of installation
    Indoor
    thread type
    M10
    screw length
    60 mm
    drilling diameter
    10 mm
    minimum drilling depth
    57 mm
    thickness
    Fixture: 0…7 mm
    embedding depth
    40 mm
    tightening torque
    35 N.m
    material
    Steel electro-zinc
    atmospheric-corrosivity category
    C2
    practical load capacity
    Pull-out load: 3.9 kN for concrete C20/C25
    Shear: 7.4 kN for concrete C20/C25
    serviceability limit state
    Pull-out load: 990 kg for concrete C20/C25
    ultimate limit state
    Pull-out load: (safety cl 1)520 kg for concrete C20/C25
    Shear: (safety cl 1)980 kg for concrete C20/C25
    Pull-out load: (safety cl 2)470 kg for concrete C20/C25
    Shear: (safety cl 2)890 kg for concrete C20/C25
    accidental action
    Pull-out load: 1030 kg for concrete C20/C25
    Shear: 1950 kg for concrete C20/C25
    Environment
    ambient air temperature for operation
    -20…60 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TEX-C2 M10x60 - through bolt - set of 50
    Description
    Thorsman - TEX-C2 M10x60 - through bolt - set of 50
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    Thorsman - TEX-C2 M10x60 - through bolt - set of 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /