Welcome to the Schneider Electric corporate Website

Select your location

View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38012 Image

IMT38012

Schneider Electric IMT38012 Image
IMT38012

Thorsman - TEX-C2 M12x125 - through bolt - set of 25

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Through bolt
    device short name
    TEX
    provided equipment
    Nut
    Washer
    quantity per set
    Set of 25
    Complementary
    mounting support
    Concrete
    Natural rock
    type of installation
    Indoor
    thread type
    M12
    screw length
    125 mm
    drilling diameter
    12 mm
    minimum drilling depth
    122 mm
    thickness
    Fixture: 0…30 mm
    embedding depth
    80 mm
    tightening torque
    55 N.m
    material
    Steel electro-zinc
    atmospheric-corrosivity category
    C2
    practical load capacity
    Pull-out load: 11.4 kN for concrete C20/C25
    serviceability limit state
    Pull-out load: 2070 kg for concrete C20/C25
    ultimate limit state
    Pull-out load: (safety cl 1)1500 kg for concrete C20/C25
    Pull-out load: (safety cl 2)1360 kg for concrete C20/C25
    accidental action
    Pull-out load: 3000 kg for concrete C20/C25
    Environment
    ambient air temperature for operation
    -20…60 °C
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38012 : Thorsman - TEX-C2 M12x125 - through bolt - set of 25
    Description
    Thorsman - TEX-C2 M12x125 - through bolt - set of 25
    Size pdf
    Size 195.3 KB
    Date 1/20/20
    Description
    Thorsman - TEX-C2 M12x125 - through bolt - set of 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /