Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric IMT38013 Image

IMT38013

Schneider Electric IMT38013 Image
IMT38013

Thorsman - TEX-C3 M6x40 - through bolt - set of 100

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Through bolt
    device short name
    TEX
    provided equipment
    Washer
    Nut
    quantity per set
    Set of 100
    Complementary
    mounting support
    Natural rock
    Concrete
    type of installation
    Indoor/outdoor
    thread type
    M6
    screw length
    40 mm
    drilling diameter
    6 mm
    minimum drilling depth
    37 mm
    thickness
    Fixture: 0…3 mm
    embedding depth
    28 mm
    tightening torque
    8 N.m
    material
    Steel hot-dip zinc
    atmospheric-corrosivity category
    C3
    practical load capacity
    Pull-out load: 2.1 kN for concrete C20/C25
    Shear: 2.2 kN for concrete C20/C25
    serviceability limit state
    Pull-out load: 450 kg for concrete C20/C25
    ultimate limit state
    Pull-out load: (safety cl 1)280 kg for concrete C20/C25
    Shear: (safety cl 1)290 kg for concrete C20/C25
    Pull-out load: (safety cl 2)250 kg for concrete C20/C25
    Shear: (safety cl 2)260 kg for concrete C20/C25
    accidental action
    Pull-out load: 560 kg for concrete C20/C25
    Shear: 570 kg for concrete C20/C25
    Environment
    ambient air temperature for operation
    -20…60 °C
    Packing Units
    Package 1 Weight
    10.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    6.000 mm
    Package 1 Length
    40.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38013 : IMT38013_ROHS_DECLARATION
    Description
    IMT38013_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/15/20
    Description
    IMT38013_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.