Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric IMT38018 Image

IMT38018

Schneider Electric IMT38018 Image
IMT38018

Thorsman - TEX-C3 M10x105 - through bolt - set of 25

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Through bolt
    device short name
    TEX
    provided equipment
    Nut
    Washer
    quantity per set
    Set of 25
    Complementary
    mounting support
    Natural rock
    Concrete
    type of installation
    Indoor/outdoor
    thread type
    M10
    screw length
    105 mm
    drilling diameter
    10 mm
    minimum drilling depth
    102 mm
    thickness
    Fixture: 0…22 mm
    embedding depth
    70 mm
    tightening torque
    35 N.m
    material
    Steel hot-dip zinc
    atmospheric-corrosivity category
    C3
    practical load capacity
    Pull-out load: 8 kN for concrete C20/C25
    serviceability limit state
    Pull-out load: 1620 kg for concrete C20/C25
    ultimate limit state
    Pull-out load: (safety cl 1)1060 kg for concrete C20/C25
    Pull-out load: (safety cl 2)960 kg for concrete C20/C25
    accidental action
    Pull-out load: 2110 kg for concrete C20/C25
    Environment
    ambient air temperature for operation
    -20…60 °C
    Packing Units
    Package 1 Weight
    71.000 g
    Package 1 Height
    1.000 mm
    Package 1 width
    10.000 mm
    Package 1 Length
    105.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38018 : Thorsman - TEX-C3 M10x105 - through bolt - set of 25
    Description
    Thorsman - TEX-C3 M10x105 - through bolt - set of 25
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Thorsman - TEX-C3 M10x105 - through bolt - set of 25
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.