Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38034 Image

IMT38034

Green premium brand logo
Schneider Electric IMT38034 Image
IMT38034
Green premium brand logo

Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Screw
    device short name
    MMS-P
    device application
    Concrete and solid brick materials
    screw type
    Fully threaded
    tool type
    cordless screwdriver
    wrench
    quantity per set
    Set of 100
    Complementary
    drilling diameter
    6 mm
    screw diameter
    7.5 mm
    screw length
    45 mm
    shape of screw head
    Panhead
    screwdriver shape
    T40
    material
    Screw: steel electroplated
    Environment
    standards
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    Description
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    Description
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    Description
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
    Size pdf
    Size 195.3 KB
    Date 11/16/19
    Description
    Thorsman - MMS-P 7.5x45 - screw - panhead - set of 100
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /