Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Cable Accessories and Fixing
Schneider Electric IMT38051 Image

IMT38051

Green premium brand logo
Schneider Electric IMT38051 Image
IMT38051
Green premium brand logo

Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product or component type
    Screw
    device short name
    MMS-MF
    device application
    Concrete and solid brick materials
    screw type
    Fully threaded
    provided equipment
    combined washer
    tool type
    cordless screwdriver
    10 mm wrench
    quantity per set
    Set of 50
    Complementary
    drilling diameter
    6 mm
    screw diameter
    7.5 mm
    screw length
    70 mm
    shape of screw head
    Hexagonal
    material
    Screw: steel electroplated
    Environment
    standards
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38051 : Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    Description
    Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38051 : Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    Description
    Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT38051 : Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    Description
    Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    Thorsman - MMS-MF 7.5x70 - screw - hexagonal - set of 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.