Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT38064 Image

IMT38064

Schneider Electric IMT38064 Image
IMT38064

Thorsman - TP 16 - plug - without screw - set of 10

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product or component type
    Wall plug
    device short name
    TP
    provided equipment
    Without screw
    device application
    Lightweight installation
    drilling diameter
    16 mm concrete
    minimum drilling depth
    88 mm
    screw diameter
    12 mm
    material
    PEHD (polyethylene high density)
    Complementary
    practical load capacity
    Shear: 5 kN for concrete C25 4.5)
    Pull-out load: 3 kN for concrete C25 6)
    practical load capacity
    Shear: 500 kg for concrete C25 4.5)
    Pull-out load: 300 kg for concrete C25 6)
    colour tint
    Orange
    ambient air temperature for operation
    -50…80 °C
    diameter
    16 mm
    length
    80 mm
    Environment
    quantity per set
    Set of 10
    sale per indivisible quantity
    1
    net weight
    0.0107 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - TP 16 - plug - without screw - set of 10
    Description
    Thorsman - TP 16 - plug - without screw - set of 10
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Thorsman - TP 16 - plug - without screw - set of 10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 879.2 KB
    Date 10/29/10
    Description
    PEP TP
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /