Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cintura
Schneider Electric IMT47001 Image

IMT47001

Schneider Electric IMT47001 Image
IMT47001

Thorsman - self-adhesive base for 4.8 mm tie width maximum - 100 pieces clear

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    Thorsman
    product type
    Self-adhesive base
    colour
    Clear
    quantity per package
    100 pieces
    Complementary
    product destination
    For 4.8 mm tie width maximum
    condition of use
    Indoor
    fixing mode
    Adhesive
    material
    PA (polyamide) 6.6
    height
    28.0 mm
    width
    28.0 mm
    depth
    6.4 mm
    Environment
    environmental characteristic
    Fire resistance 30 s conforming to EN 62275
    flame retardance
    Self-extinguishing
    ambient air temperature for operation
    -30…85 °C
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Universal Enclosures - Catalogue 2020 (Version 1.0)
    Description
    This catalogue includes Spacial S3D ranges
    Size pdf
    Size 84.4 MB
    Date 10/18/19
    Description
    This catalogue includes Spacial S3D ranges
    DIY catalogue (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.7 MB
    Date 2/10/14
    Size pdf
    Size 3.1 MB
    Date 6/3/13
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    cable ties - silent (Version 1.0)
    Description
    cable tie cat page. Silent version of packaging
    Size pdf
    Size 562.6 KB
    Date 11/27/18
    Description
    cable tie cat page. Silent version of packaging
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /