Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva Tube and Fix
Schneider Electric IMT47207 Image

IMT47207

Schneider Electric IMT47207 Image
IMT47207

Mureva FIX, instacable Ø16-32 mm w/ plug, 10pc

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mureva
    product or component type
    Conduit clip
    device application
    Conduit installation
    Complementary
    tube diameter
    16…32 mm
    type of installation
    Cable suspension
    width
    13 mm
    length
    170 mm
    colour tint
    Grey (RAL 7035)
    material
    polyamide
    ambient air temperature for operation
    -10…60 °C
    Environment
    quantity per set
    1 set of 10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /