Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman work lamps
Schneider Electric IMT47228 Image

IMT47228

Schneider Electric IMT47228 Image
IMT47228

Thorsman, Worklight 30W, IP65 DK Plug 230V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Thorsman
    range of product
    Thorsman Worklights
    product name
    Worklight
    product or component type
    Lamp
    device application
    Mobile equipment
    Ware-houses and parking garages
    Hospital
    Residential
    Sports hall
    Complementary
    type of installation
    Outdoor
    [Ue] rated operational voltage
    230 V
    network type
    AC
    operational power in W
    30 W
    plug standard
    Denmark
    luminous flux
    3000 lm
    bulb lifespan
    50000 h
    colour rendering index
    Ra=80
    colour temperature
    4000 K
    beam angle
    110 °
    power factor
    0.9
    height
    254.5 mm
    width
    231.0 mm
    depth
    20.0 mm
    net weight
    1.1 kg
    Environment
    environmental characteristic
    Water resistant
    Dust resistant
    UV resistant
    Low smoke emission
    Impact resistant
    IP degree of protection
    IP65
    ambient air temperature for operation
    -30…45 °C
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    installation materials (Version 3.1)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    working led lamps (Version 1.3)
    Description
    flood, working, hand and head lamps
    prp.document.label.format pdf
    Size 3.9 MB
    Date 7/1/20
    Description
    flood, working, hand and head lamps
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT47228 : IMT47228_ROHS_CHINA_DECLARATION
    Description
    IMT47228_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    IMT47228_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 433.7 KB
    Date 1/13/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT47228 : IMT47228_ROHS_DECLARATION
    Description
    IMT47228_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    IMT47228_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT47228 : IMT47228_REACH_DECLARATION
    Description
    IMT47228_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    IMT47228_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.