Welcome to the Schneider Electric corporate Website

Select your location

View all   Mureva Tube and Fix
Schneider Electric IMT49014 Image

IMT49014

Schneider Electric IMT49014 Image
IMT49014

Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Mureva
    product or component type
    Rigid conduit
    shape
    Tuliped ends
    function available
    GT-function
    mounting location
    Outdoor
    Indoor
    nominal cross section
    177 mm²
    diameter
    External: 20 mm
    Internal: 15 mm
    colour tint
    Black (RAL 9005)
    length
    3 m
    Complementary
    resistance to compression
    750 N
    material
    PP (polypropylene)
    quantity per set
    111 m
    ambient air temperature for operation
    -25…105 °C
    standards
    EN 50267-2-1
    IEC 60754-1
    IEC 61386
    IEC 60754-2
    EN 50267-2-2
    Environment
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    product certifications
    NF
    environmental characteristic
    Non-flame propagating
    environmental health and issues
    LSF (Low Smoke and Flame Retardance)
    Halogen free
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation materials (Version 3.0)
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 12.2 MB
    Date 6/24/19
    Description
    all the small devises needed to create an electrical installation. Junction , flush or surface mounted boxes, electrical conduits, cable reels, test meters, work lamps, electrical tapes, grommets, fixings, screws etc.
    prp.document.label.format pdf
    Size 3.1 MB
    Date 3/13/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 107.4 KB
    Date 2/19/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMT49014 : Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    Description
    Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT49014 : Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    Description
    Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMT49014 : Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    Description
    Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    Mureva Tube GT HF - GT conduit - diam. 20 - black - LSF0H - IP30
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /