Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cable Accessories and Fixing
Schneider Electric IMT720060 Image

IMT720060

Schneider Electric IMT720060 Image
IMT720060

Thorsman - cable tie - natural - 2.5 x 100 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman
    product type
    Cable tie
    colour
    Natural
    quantity per package
    Set of 20
    Complementary
    material
    PA (polyamide) 6.6 UV-stabilised
    length
    100 mm
    width
    2.5 mm
    market segment
    Small commercial
    Environment
    flame retardance
    Self-extinguishing
    ambient air temperature for operation
    -40…85 °C
    environmental characteristic
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English2
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 119.6 KB
    Date 8/21/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman - cable tie - natural - 2.5 x 100 mm
    Description
    Thorsman - cable tie - natural - 2.5 x 100 mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Thorsman - cable tie - natural - 2.5 x 100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /