Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Mureva Tube and Fix
Schneider Electric IMT80216 Image

IMT80216

Schneider Electric IMT80216 Image
IMT80216

Mureva FIX, Conduit clip M16, grey, 100pcs box

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Mureva
    product or component type
    Conduit clip
    device application
    Conduit installation
    locking options description
    Manual push-in lock
    Complementary
    tube diameter
    16 mm
    type of installation
    Cable suspension
    width
    12 mm
    length
    25 mm
    colour tint
    Grey (RAL 7035)
    material
    Body: PVC (polyvinyl chloride) conforming to EN 61386-25
    ambient air temperature for operation
    -5…60 °C
    Environment
    type of packing
    Box
    quantity per set
    100 pieces
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /