Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40436 Image
To be discontinued

INS40436

Green premium brand logo
Schneider Electric INS40436 Image
To be discontinued
INS40436
Green premium brand logo

OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine
    product name
    OptiLine 50
    Product type
    Pole
    type of pole
    Two installation boxes
    Configuration
    Empty
    Additional information
    Adjustability of ceiling fixing 400 mm
    Colour
    Natural
    Quantity package 1 / unit
    Set of 1
    Complementary
    pole/post surface finish
    Anodized
    Fixing mode
    Tension-mounted
    front opening size
    50 mm
    Product material
    Aluminium
    Product material
    Aluminium
    length
    140 mm
    height
    2700…3100 mm
    width
    104 mm
    Environment
    Operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40436 : OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized
    Description
    OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Poles, tension mounted (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 834 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40436 : OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized
    Description
    OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - pole - tension-mounted - two boxes - empty - anodized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.