Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40460 Image
To be discontinued

INS40460

Schneider Electric INS40460 Image
To be discontinued
INS40460

OptiLine 50 - pole - flush wall-mounted - natural

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine
    product name
    OptiLine 50
    Product type
    Pole
    Configuration
    Empty
    Colour
    Natural
    Quantity package 1 / unit
    Set of 1
    Complementary
    pole/post surface finish
    Anodized
    Fixing mode
    Flush wall-mounted
    Product material
    PC/ABS
    Product material
    PC/ABS
    length
    60 mm
    height
    2008 mm
    width
    80 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 121.7 KB
    Date 10/3/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40460 : OptiLine 50 - pole - flush wall-mounted - natural
    Description
    OptiLine 50 - pole - flush wall-mounted - natural
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - pole - flush wall-mounted - natural
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.