Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40481 Image

INS40481

Schneider Electric INS40481 Image
INS40481

OptiLine 50 - Upper wall mount for one-sided pole - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    cabling installation system
    Pole
    product or component type
    Wall fixing
    Complementary
    type of pole
    One-sided
    type of post
    One-sided
    colour tint
    White
    pole fixing mode
    By screws
    fixing mode
    2 fixing points
    length
    42 mm
    height
    38 mm
    width
    94 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40481 : OptiLine 50 - Upper wall mount for one-sided pole - white
    Description
    OptiLine 50 - Upper wall mount for one-sided pole - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/12/20
    Description
    OptiLine 50 - Upper wall mount for one-sided pole - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.