Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40501 Image
To be discontinued

INS40501

Schneider Electric INS40501 Image
To be discontinued
INS40501

OptiLine 50 - post - one-sided - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    OptiLine
    product name
    OptiLine 50
    Product type
    Post
    type of post
    One-sided
    Configuration
    Pre-wired
    Colour
    White (RAL 9010)
    Number of socket
    6 - earthed
    quantity package 1 / unit
    Set of 1
    cover type
    1 50 mm in plastic untreated
    cover plate colour tint
    White (RAL 9010)
    Complementary
    pole/post surface finish
    Powder coated
    number of data socket outlets
    2 x RJ45 Cat.6 UTP
    fixing mode
    By screws
    Product material
    Aluminium
    length
    125 mm
    height
    602 mm
    width
    102 mm
    shape
    Oval
    adjustment
    Fixed:
    Useful cross section
    4572 mm²
    compartment partitioning
    1 compartment
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40501 : INS40501_ROHS_DECLARATION
    Description
    INS40501_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    INS40501_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Posts (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 853.8 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.