Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40512 Image
To be discontinued

INS40512

Green premium brand logo
Schneider Electric INS40512 Image
To be discontinued
INS40512
Green premium brand logo

Optiline 50 - post - two-sided - empty - anodized

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range
    OptiLine
    product name
    OptiLine 50
    Product type
    Post
    type of post
    Two-sided
    Configuration
    Empty
    Number of socket
    0
    quantity package 1 / unit
    Set of 1
    cover type
    2 50 mm in plastic untreated
    cover plate colour tint
    Anthracite (RAL 7043)
    Complementary
    pole/post surface finish
    Anodized
    number of data socket outlets
    0
    fixing mode
    By screws
    Product material
    Aluminium
    length
    125 mm
    height
    602 mm
    width
    156 mm
    adjustment
    Fixed:
    Useful cross section
    7904 mm²
    compartment partitioning
    2 compartments
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS40512 : Optiline 50 - post - two-sided - empty - anodized
    Description
    Optiline 50 - post - two-sided - empty - anodized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Optiline 50 - post - two-sided - empty - anodized
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40512 : Optiline 50 - post - two-sided - empty - anodized
    Description
    Optiline 50 - post - two-sided - empty - anodized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Optiline 50 - post - two-sided - empty - anodized
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Posts (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 853.8 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40512 : Optiline 50 - post - two-sided - empty - anodized
    Description
    Optiline 50 - post - two-sided - empty - anodized
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    Optiline 50 - post - two-sided - empty - anodized
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.