Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40610 Image
Discontinued

INS40610

Schneider Electric INS40610 Image
Discontinued
INS40610

OptiLine 50 - service box - base box - 2x2 outlets, 2xRJ45, 4xUSB

Show more characteristics
INS40610 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine 50
    range of product
    OptiLine 50
    product type
    Service box
    type of service box
    Basic
    configuration
    Pre-wired
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    interface
    Wieland connection
    number of sides
    1
    number of socket
    4 - side earth
    number of data socket outlets
    2 x RJ45
    integrated connection type
    USB 4 + 1
    product material
    Aluminium anodized
    length
    410 mm
    height
    60 mm
    width
    82 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.6 KB
    Date 9/15/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.