Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40612 Image
Discontinued

INS40612

Green premium brand logo
Schneider Electric INS40612 Image
Discontinued
INS40612
Green premium brand logo

OptiLine 50 - service box - base box - 3x2 outlets, 6xRJ45

Show more characteristics
INS40612  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    OptiLine 50
    range of product
    OptiLine 50
    product type
    Service box
    type of service box
    Basic
    configuration
    Pre-wired
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    interface
    Wieland connection
    number of sides
    1
    number of socket
    6 - side earth
    number of data socket outlets
    6 x RJ45
    integrated connection type
    6+2 port Ethernet
    product material
    Aluminium anodized
    length
    510 mm
    height
    60 mm
    width
    82 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 150.6 KB
    Date 9/15/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /