Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40622 Image
Discontinued

INS40622

Schneider Electric INS40622 Image
Discontinued
INS40622

OptiLine 50 - service box - flush box - 3x2 outlets, 6xRJ45

Show more characteristics
INS40622 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine 50
    range of product
    OptiLine 50
    product type
    Service box
    type of service box
    Flush-mounted desk
    configuration
    Pre-wired
    colour
    Natural
    quantity package 1 / unit
    1 piece
    Complementary
    interface
    Wieland connection
    number of sides
    1
    number of socket
    6 - side earth
    number of data socket outlets
    6 x RJ45
    integrated connection type
    6+2 port Ethernet
    product material
    Aluminium anodized
    thickness
    24 mm
    length
    518 mm
    height
    82 mm
    width
    78 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.