Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 45
Schneider Electric INS40701 Image
Discontinued

INS40701

Schneider Electric INS40701 Image
Discontinued
INS40701

OptiLine 50 - cable tray fixing

Show more characteristics
INS40701  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Cable tray fixing
    cabling installation system
    Service box
    quantity package 1 / unit
    2 pieces
    Complementary
    product material
    Steel zinc plated
    length
    70 mm
    height
    42 mm
    width
    75 mm
    Environment
    operating temperature
    -25…60 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /