Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric INS40702 Image

INS40702

Schneider Electric INS40702 Image
INS40702

OptiLine 50 - universal fixing

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Universal fixing
    cabling installation system
    Service box
    quantity package 1 / unit
    2 pieces
    Complementary
    product material
    Steel zinc plated
    depth
    70 mm
    height
    30 mm
    width
    5 mm
    Environment
    operating temperature
    -25…60 °C
    Packing Units
    Package 1 Weight
    1.000 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS40702 : OptiLine 50 - universal fixing
    Description
    OptiLine 50 - universal fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - universal fixing
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40702 : OptiLine 50 - universal fixing
    Description
    OptiLine 50 - universal fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - universal fixing
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40702 : OptiLine 50 - universal fixing
    Description
    OptiLine 50 - universal fixing
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 50 - universal fixing
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.