Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OptiLine 50
Schneider Electric INS40721 Image

INS40721

Schneider Electric INS40721 Image
INS40721

OptiLine 50 - extension cable - male connector side-e - female GST 18i3 - 3 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 50
    product type
    Cable
    colour
    White
    quantity package 1 / unit
    1 piece
    Complementary
    product destination
    Schneider service boxes
    type of cable
    S05Z1A7Z1-F3G1.5
    interface
    Wieland female with pin side earth
    product material
    PA (polyamide)
    cable outer diameter
    10.2 mm
    cable length
    3 m
    height
    50 mm
    width
    30 mm
    Environment
    operating temperature
    -25…40 °C
    environmental characteristic
    Halogen free
    IP degree of protection
    IP20
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Size pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 - extension cable - male connector side-e - female GST 18i3 - 3 m
    Description
    OptiLine 50 - extension cable - male connector side-e - female GST 18i3 - 3 m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    OptiLine 50 - extension cable - male connector side-e - female GST 18i3 - 3 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /