Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS40722 Image

INS40722

Schneider Electric INS40722 Image
INS40722

OptiLine 50 - extension cable - male connector side-e - female GST 18i3 - 5 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Cable
    colour
    White
    quantity package 1 / unit
    1 piece
    Complementary
    product destination
    Schneider service boxes
    type of cable
    S05Z1A7Z1-F3G1.5
    interface
    Wieland female with pin side earth
    cable outer diameter
    10.2 mm
    cable length
    5 m
    height
    50 mm
    width
    30 mm
    Environment
    operating temperature
    -25…40 °C
    environmental characteristic
    Halogen free
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    507 g
    Package 1 Height
    20 cm
    Package 1 width
    38 cm
    Package 1 Length
    29 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS40722 : INS40722_ROHS_DECLARATION
    Description
    INS40722_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    INS40722_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.