Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica System+
Schneider Electric INS44001 Image

INS44001

Green premium brand logo
Schneider Electric INS44001 Image
INS44001
Green premium brand logo

Unica system+ - DU L Decoration panel - Grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    product type
    Desk unit system
    additional information
    2 m power cable
    type of service box
    Flush-mounted desk
    configuration
    Pre-wired, with outlets, cable and plug
    colour
    Anthracite
    outlet standard
    German
    quantity package 1 / unit
    1
    Complementary
    interface
    Socket outlet
    number of socket
    1 x 16 A - side earth
    product material
    PC (polycarbonate)
    diameter
    60 mm
    thickness
    10…50 mm
    size
    Fixing frame: XS
    XS
    depth
    84 mm
    height
    63 mm
    width
    84 mm
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    440 g
    Package 1 Height
    12 cm
    Package 1 width
    13 cm
    Package 1 Length
    13.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    12
    Package 2 Weight
    5.88 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    144
    Package 3 Weight
    79.06 kg
    Package 3 Height
    80 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    prp.document.label.format pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 713.4 KB
    Date 4/18/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS44001 : INS44001_ROHS_CHINA_DECLARATION
    Description
    INS44001_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    INS44001_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 264.9 KB
    Date 6/11/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS44001 : INS44001_ROHS_DECLARATION
    Description
    INS44001_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    INS44001_ROHS_DECLARATION
    Movies
    Format
    Size
    Date
    Add to My Documents
    Unica System+, Desk Unit XS - Video Installation and uses (Version V2)
    Description
    Unica System+ is the perfect solution for transforming offices at home or at work into well-organized workspaces. The New Desk unit solutions promise freedom, connectivity as part of your interior. A variety of well-adapted design lines guarantee the right choice for any style and taste. Desk Unit XS: •Available in different power combinations: Socket, Socket+USB A, USB A+C and Qi Charger.
    prp.document.label.format mp4
    Size 106 MB
    Date 6/3/20
    Description
    Unica System+ is the perfect solution for transforming offices at home or at work into well-organized workspaces. The New Desk unit solutions promise freedom, connectivity as part of your interior. A variety of well-adapted design lines guarantee the right choice for any style and taste. Desk Unit XS: •Available in different power combinations: Socket, Socket+USB A, USB A+C and Qi Charger.
    Unica System+, Desk Unit XS - Video Promotional (Version V2)
    Description
    Unica System+ is the perfect solution for transforming offices at home or at work into well-organized workspaces. The New Desk unit solutions promise freedom, connectivity as part of your interior. A variety of well-adapted design lines guarantee the right choice for any style and taste. Desk Unit XS: •Available in different power combinations: Socket, Socket+USB A, USB A+C and Qi Charger.
    prp.document.label.format mp4
    Size 28.4 MB
    Date 6/3/20
    Description
    Unica System+ is the perfect solution for transforming offices at home or at work into well-organized workspaces. The New Desk unit solutions promise freedom, connectivity as part of your interior. A variety of well-adapted design lines guarantee the right choice for any style and taste. Desk Unit XS: •Available in different power combinations: Socket, Socket+USB A, USB A+C and Qi Charger.
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 307.7 KB
    Date 6/11/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.