Welcome to the Schneider Electric corporate Website

Select your location

View all Unica System+
Schneider Electric INS44007 Image

INS44007

Schneider Electric INS44007 Image
INS44007

Unica system+ - Desk Unit XS with FR socket outlet and USB type A - Anthracite

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Unica
    range of product
    Unica system +
    product type
    Desk unit system
    additional information
    2 m power cable
    type of service box
    Flush-mounted desk
    configuration
    Pre-wired, with outlets, cable and plug
    colour
    Anthracite
    outlet standard
    French
    quantity package 1 / unit
    1
    Complementary
    interface
    Socket outlet
    USB type A
    number of socket
    1 - round earth
    number of data socket outlets
    1 x USB
    integrated connection type
    USB type A
    product material
    PC (polycarbonate)
    diameter
    60 mm
    thickness
    10…50 mm
    size
    Fixing frame: XS
    length
    84 mm
    height
    63 mm
    width
    84 mm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue fixing & toole for electricians (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    desk unit range (Version 1.1)
    Description
    socket outlets, usb charger, Wireless charger, cable management accessories, cable grommets, etc
    Size pdf
    Size 741 KB
    Date 7/15/19
    Description
    socket outlets, usb charger, Wireless charger, cable management accessories, cable grommets, etc
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS44007 : INS44007_ROHS_CHINA_DECLARATION
    Description
    INS44007_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    INS44007_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 264.9 KB
    Date 6/11/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS44007 : INS44007_ROHS_DECLARATION
    Description
    INS44007_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    INS44007_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 307.7 KB
    Date 6/11/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS44007 : INS44007_REACH_DECLARATION
    Description
    INS44007_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 2/17/20
    Description
    INS44007_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /