Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS60013 Image

INS60013

Green premium brand logo
Schneider Electric INS60013 Image
INS60013
Green premium brand logo

OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Distribution block
    colour
    Light grey
    quantity package 1 / unit
    10 pieces
    Complementary
    interface
    Input: Wago Winsta female/male / OSI interface (3 poles)
    product material
    PA (polyamide)
    length
    50 mm
    height
    40 mm
    width
    36 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS60013 : OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    Description
    OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60013 : OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    Description
    OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60013 : OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    Description
    OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    OptiLine 50 - distribution block - Wago Winsta female/male - 10 pieces
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.