Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS60020 Image
To be discontinued

INS60020

Schneider Electric INS60020 Image
To be discontinued
INS60020

OptiLine 50 - distribution block - 2 IDC connections - 1 piece

Show more characteristics
Commercial status
To be discontinued on 20 June 2021
End-of-service soon on 20 June 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Distribution block
    additional information
    Shielding connection
    colour
    White
    quantity package 1 / unit
    1 piece
    Complementary
    interface
    Input: 2 x IDC connector (3 poles)
    1 x OSI female
    product material
    PA (polyamide)
    length
    100 mm
    height
    44 mm
    width
    35 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    0.076 kg
    Package 1 Height
    0.440 dm
    Package 1 width
    0.350 dm
    Package 1 Length
    1.000 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60020 : INS60020_ROHS_DECLARATION
    Description
    INS60020_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    INS60020_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.