Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS60031 Image
To be discontinued

INS60031

Schneider Electric INS60031 Image
To be discontinued
INS60031

OptiLine 50 - distribution block - GST 15i5 male - L2 - 10 pieces

Show more characteristics
Commercial status
To be discontinued on 30 June 2022
End-of-service soon on 22 July 2022
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Distribution block
    colour
    White
    quantity package 1 / unit
    10 pieces
    Complementary
    interface
    Input: 1 x GST 15i5 male (5 poles)
    Output: 1 x GST 18i3 female (3 poles)
    marking
    L2
    product material
    PA (polyamide)
    length
    44 mm
    height
    35 mm
    width
    32 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    20 g
    Package 1 Height
    3.5 cm
    Package 1 width
    3.2 cm
    Package 1 Length
    4.4 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 95.8 KB
    Date 3/30/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60031 : OptiLine 50 - distribution block - GST 15i5 male - L2 - 10 pieces
    Description
    OptiLine 50 - distribution block - GST 15i5 male - L2 - 10 pieces
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/15/20
    Description
    OptiLine 50 - distribution block - GST 15i5 male - L2 - 10 pieces
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.