Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS60040 Image
To be discontinued

INS60040

Green premium brand logo
Schneider Electric INS60040 Image
To be discontinued
INS60040
Green premium brand logo

OptiLine 50 - earthing device

Show more characteristics
Commercial status
To be discontinued on 20 June 2021
End-of-service soon on 20 August 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Earthing device
    additional information
    25 cm cable with flat pin connector
    quantity package 1 / unit
    10 pieces
    Complementary
    interface
    OSI
    product material
    PA6
    length
    20 mm
    height
    20 mm
    width
    40 mm
    Environment
    operating temperature
    -5…40 °C
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    5.000 mm
    Package 1 width
    12.000 mm
    Package 1 Length
    250.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 99.2 KB
    Date 3/30/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS60040 : INS60040_ROHS_CHINA_DECLARATION
    Description
    INS60040_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    INS60040_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60040 : INS60040_ROHS_DECLARATION
    Description
    INS60040_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    INS60040_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Data and telecom outlets (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 925.3 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.