Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric INS60522 Image

INS60522

Green premium brand logo
Schneider Electric INS60522 Image
INS60522
Green premium brand logo

CYB - double USB charger 2.4 A - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    CYB
    product or component type
    USB charger
    Complementary
    device application
    Charger
    device mounting
    Flush
    device presentation
    Mechanism with central plate
    output current
    2.4 A
    colour tint
    White
    surface treatment
    Untreated
    fixing mode
    By screws
    By claws
    socket number
    2
    type of packing
    Flow-pack
    [Ue] rated operational voltage
    100...240 V AC +/- 10 % at 50/60 Hz
    maximum power consumption in W
    0.075 W
    nominal output power
    12 W
    input power
    12 W
    service life in hours
    30000 h 12 W
    integrated connection type
    2 USB 2.0 port 5 V DC, maximum load current: 2.4 A
    material
    ABS (acrylonitrile butadiene-styrene): centre plate
    PC (polycarbonate) GF10 FR: casing
    PC (polycarbonate) GF10 FR: internal cover
    protection type
    Short-circuit protection
    number of terminals
    2 screw terminals
    clamping connection capacity
    2 x 0.75...2 x 2.5 mm² for rigid cable(s)
    2 x 0.75...2 x 2.5 mm² for flexible cable(s)
    2 x 0.75...2 x 2.5 mm² for stranded cable(s)
    wire stripping length
    8 mm
    product compatibility
    Mobile/tablet Mac iOS
    Mobile/tablet Android
    Mobile/tablet Windows
    height
    45 mm
    width
    22.5 mm
    depth
    42 mm
    embedding depth
    30.8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    -5…50 °C
    standards
    EN 62684
    ETSI EN 301 489-4
    EN 60950-1
    directives
    2002/96/EC - WEEE directive
    2004/108/EC - electromagnetic compatibility
    2002/95/EC - RoHS directive
    2006/95/EC - low voltage directive
    electrical insulation class
    Class II
    IK degree of protection
    IK04
    IP degree of protection
    IP20
    environmental characteristic
    REACH Regulation (EC) No 1907/2006
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Bosnian1
    • Bulgarian1
    • Croatian1
    • Czech1
    • Dutch1
    • Estonian1
    • Finnish2
    • French2
    • German2
    • Greek1
    • Hungarian1
    • Italian1
    • Kazakh1
    • Latvian1
    • Lithuanian1
    • Norwegian2
    • Polish1
    • Portuguese1
    • Romanian1
    • Russian1
    • Serbian1
    • Slovak1
    • Slovenian1
    • Spanish1
    • Swedish2
    • Turkish1
    • Ukrainian1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 197 KB
    Date 12/4/18
    prp.document.label.format pdf
    Size 207.5 KB
    Date 11/26/18
    prp.document.label.format pdf
    Size 389.4 KB
    Date 11/2/18
    prp.document.label.format pdf
    Size 143.4 KB
    Date 11/29/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 998.9 KB
    Date 6/13/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS60522 : CYB - double USB charger 2.4 A - white
    Description
    CYB - double USB charger 2.4 A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    CYB - double USB charger 2.4 A - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 10/17/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60522 : CYB - double USB charger 2.4 A - white
    Description
    CYB - double USB charger 2.4 A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    CYB - double USB charger 2.4 A - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 359.7 KB
    Date 6/13/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60522 : CYB - double USB charger 2.4 A - white
    Description
    CYB - double USB charger 2.4 A - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    CYB - double USB charger 2.4 A - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.