Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Thorsman Installation System
Schneider Electric INS60531 Image

INS60531

Schneider Electric INS60531 Image
INS60531

CYB-PR Uni LED Dimmer 400W/VA alu

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    CYB
    product type
    Dimmer
    load type
    LED lamp
    colour
    Aluminium
    Complementary
    power range
    400 W
    fixing mode
    Snap-in
    product material
    Thermoplastic
    length
    54 mm
    height
    84 mm
    width
    84 mm
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 614 KB
    Date 5/14/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS60531 : CYB-PR Uni LED Dimmer 400W/VA alu
    Description
    CYB-PR Uni LED Dimmer 400W/VA alu
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    CYB-PR Uni LED Dimmer 400W/VA alu
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.