Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Unica System+
Schneider Electric INS61203 Image

INS61203

Schneider Electric INS61203 Image
INS61203

Unica system + - Selfclosing wrap small diameter - Black

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Unica system +
    range
    Unica
    product or component type
    Selfclosing wrap
    colour tint
    Black
    quantity per set
    1 reel
    Complementary
    material
    Woven nylon
    diameter of sheath
    15 mm
    length
    2000 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    DIY catalogue (Version 2.0)
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Size pdf
    Size 4.7 MB
    Date 9/30/19
    Description
    All the small Equipment for the Professional and the handyman who need quality devices to accompany him in the electrical work.
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    desk unit range (Version 1.1)
    Description
    socket outlets, usb charger, Wireless charger, cable management accessories, cable grommets, etc
    Size pdf
    Size 741 KB
    Date 7/15/19
    Description
    socket outlets, usb charger, Wireless charger, cable management accessories, cable grommets, etc
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unica system + - Selfclosing wrap small diameter - Black
    Description
    Unica system + - Selfclosing wrap small diameter - Black
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Unica system + - Selfclosing wrap small diameter - Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /