Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS62003 Image
To be discontinued

INS62003

Green premium brand logo
Schneider Electric INS62003 Image
To be discontinued
INS62003
Green premium brand logo

Socket outl. double DATA 45° OSI, grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Socket-outlet
    colour
    Grey (RAL 7043)
    provided equipment
    Label
    Label window
    quantity package 1 / unit
    Set of 1
    Complementary
    interface
    OSI
    hole pattern
    45° ground lug
    number of socket
    2 side earth - shuttered
    fixing mode
    Snap-fitted
    marking
    Data
    product material
    PC/ABS
    length
    40 mm
    height
    50 mm
    width
    100 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    120.000 g
    Package 1 Height
    50.000 mm
    Package 1 width
    48.000 mm
    Package 1 Length
    120.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Dutch2
    • French2
    • German2
    • Swedish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 35.2 KB
    Date 9/23/13
    prp.document.label.format pdf
    Size 892.9 KB
    Date 8/19/11
    prp.document.label.format pdf
    Size 898.8 KB
    Date 8/19/11
    prp.document.label.format pdf
    Size 120.6 KB
    Date 6/2/10
    prp.document.label.format pdf
    Size 120.6 KB
    Date 6/2/10
    prp.document.label.format pdf
    Size 312.7 KB
    Date 5/15/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS62003 : INS62003_ROHS_CHINA_DECLARATION
    Description
    INS62003_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    INS62003_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS62003 : INS62003_ROHS_DECLARATION
    Description
    INS62003_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    INS62003_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    OptiLine 50 Data and telecom outlets (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 925.3 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Power socket outlet (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 890.9 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS62003 : INS62003_REACH_DECLARATION
    Description
    INS62003_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    INS62003_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.