Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS62005 Image
To be discontinued

INS62005

Schneider Electric INS62005 Image
To be discontinued
INS62005

Socket outl. double 45° OSI, orange

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Socket-outlet
    colour
    Orange (RAL 2009)
    provided equipment
    Label window
    Label
    quantity package 1 / unit
    Set of 1
    Complementary
    interface
    OSI
    hole pattern
    45° ground lug
    number of socket
    2 side earth - shuttered
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    120 mm
    height
    50 mm
    width
    40 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Packing Units
    Package 1 Weight
    120.000 g
    Package 1 Height
    44.000 mm
    Package 1 width
    54.000 mm
    Package 1 Length
    120.000 mm
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS62005 : Socket outl. double 45° OSI, orange
    Description
    Socket outl. double 45° OSI, orange
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Socket outl. double 45° OSI, orange
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS62005 : Socket outl. double 45° OSI, orange
    Description
    Socket outl. double 45° OSI, orange
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Socket outl. double 45° OSI, orange
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.