Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS64701 Image
To be discontinued

INS64701

Green premium brand logo
Schneider Electric INS64701 Image
To be discontinued
INS64701
Green premium brand logo

OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey

Show more characteristics
Commercial status
To be discontinued on 20 June 2021
End-of-service soon on 20 August 2021
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    OptiLine
    product or component type
    VDI basic kit
    device presentation
    Flat
    colour tint
    Grey (RAL 7043)
    quantity per set
    Set of 1
    Complementary
    device composition
    Mounting frame
    Label window
    Label
    fixing mode
    Snap-fitted: front opening
    socket number
    1
    product compatibility
    D-sub 9/VGA
    [Ue] rated operational voltage
    250/400 V AC at 16 A
    material
    PC/ABS
    length
    30 mm
    height
    50 mm
    width
    50 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    25 g
    Package 1 Height
    1.1 cm
    Package 1 width
    5 cm
    Package 1 Length
    5 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 121.9 KB
    Date 3/30/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS64701 : OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey
    Description
    OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS64701 : OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey
    Description
    OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/12/20
    Description
    OptiLine 50 - VDI basic kit - flat - D-sub 9/VGA - grey
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.