Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 50
Schneider Electric INS66102 Image
To be discontinued

INS66102

Green premium brand logo
Schneider Electric INS66102 Image
To be discontinued
INS66102
Green premium brand logo

OptiLine 50 - switch - 1-pole - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Switch
    colour
    White (RAL 9010)
    quantity package 1 / unit
    1 piece
    Complementary
    switch function
    1-pole
    number of poles
    1
    actuator
    Rocker
    return
    Spring return
    rating
    16 A at 250 V AC
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    100 mm
    height
    50 mm
    width
    40 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 124.5 KB
    Date 3/30/12
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS66102 : OptiLine 50 - switch - 1-pole - white
    Description
    OptiLine 50 - switch - 1-pole - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    OptiLine 50 - switch - 1-pole - white
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS66102 : OptiLine 50 - switch - 1-pole - white
    Description
    OptiLine 50 - switch - 1-pole - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    OptiLine 50 - switch - 1-pole - white
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS66102 : OptiLine 50 - switch - 1-pole - white
    Description
    OptiLine 50 - switch - 1-pole - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    OptiLine 50 - switch - 1-pole - white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /