Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 50
Schneider Electric INS66702 Image
To be discontinued

INS66702

Green premium brand logo
Schneider Electric INS66702 Image
To be discontinued
INS66702
Green premium brand logo

OptiLine 50 - dimmer - white - 20...350 W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    range
    OptiLine
    product type
    Dimmer
    colour
    White
    quantity package 1 / unit
    1 piece
    Complementary
    power range
    20...350 W
    rating
    16 A - 250 V
    fixing mode
    Snap-fitted
    product material
    PC/ABS
    length
    50 mm
    height
    45 mm
    width
    100 mm
    Environment
    operating temperature
    25 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS66702 : OptiLine 50 - dimmer - white - 20...350 W
    Description
    OptiLine 50 - dimmer - white - 20...350 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 50 - dimmer - white - 20...350 W
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS66702 : OptiLine 50 - dimmer - white - 20...350 W
    Description
    OptiLine 50 - dimmer - white - 20...350 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 50 - dimmer - white - 20...350 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS66702 : OptiLine 50 - dimmer - white - 20...350 W
    Description
    OptiLine 50 - dimmer - white - 20...350 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    OptiLine 50 - dimmer - white - 20...350 W
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /