Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Installation System
Schneider Electric INS69000 Image

INS69000

Schneider Electric INS69000 Image
INS69000

Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman
    product name
    Thorsman CYB
    product or component type
    Socket-outlet
    device presentation
    Connection kit
    provided equipment
    Wieland male/female push-in installation coupler
    colour tint
    White (RAL 9010)
    quantity per set
    Set of 1
    Complementary
    device composition
    Strain relief
    End piece
    Protective cover
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    number of power socket outlets
    3, side earth
    ground lug position
    37° ground lug
    number of cables
    2 x 1.1 m, 3 x 2.5 mm² wire
    device connection
    Combined with slave outlet
    fixing mode
    Snap-fitted
    material
    PC/ABS
    length
    142 mm
    height
    84 mm
    width
    50 mm
    Environment
    standards
    IEC 60884-1
    ambient air temperature for operation
    -20…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • Finnish1
    • German1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Thorsman F80 installation System (Version 2.0)
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    prp.document.label.format pdf
    Size 10.3 MB
    Date 4/26/18
    Description
    trunking, floor boxes poles, postts etc : 200 pages of the F80 system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Inst. manual Socket outlet schuko CYB-PS Master (Version 2)
    Description
    Installation manual
    prp.document.label.format pdf
    Size 266.4 KB
    Date 3/21/11
    Description
    Installation manual
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS69000 : Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    Description
    Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS69000 : Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    Description
    Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS69000 : Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    Description
    Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    Thorsman - CYB-PS - socket outlet - triple master Wieland - 37° - white RAL 9010
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /