Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric INS70011 Image

INS70011

Green premium brand logo
Schneider Electric INS70011 Image
INS70011
Green premium brand logo

OptiLine 50 - cable connector - GST 18i3 male

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Cable connector
    additional information
    Unassembled
    colour
    White
    quantity package 1 / unit
    Set of 10
    Complementary
    interface
    GST 18i3 male (3 poles)
    rating
    16 A - 250 V
    product material
    PA (polyamide)
    connections - terminals
    Screw connection
    suitable for
    0.75…2.5 mm², 6.5…10.5 mm, fine stranded
    0.75…2.5 mm², 6.5…10.5 mm, rigid
    length
    70 mm
    height
    13 mm
    width
    28 mm
    Environment
    operating temperature
    -5…40 °C
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/19/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INS70011 : OptiLine 50 - cable connector - GST 18i3 male
    Description
    OptiLine 50 - cable connector - GST 18i3 male
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    OptiLine 50 - cable connector - GST 18i3 male
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS70011 : OptiLine 50 - cable connector - GST 18i3 male
    Description
    OptiLine 50 - cable connector - GST 18i3 male
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    OptiLine 50 - cable connector - GST 18i3 male
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INS70011 : OptiLine 50 - cable connector - GST 18i3 male
    Description
    OptiLine 50 - cable connector - GST 18i3 male
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    OptiLine 50 - cable connector - GST 18i3 male
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /