Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 50
Schneider Electric INS74003 Image

INS74003

Schneider Electric INS74003 Image
INS74003

OptiLine 50 - extension cable - GST 15i5 female/male - H05Z1A7Z1-F - 3 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 50
    product type
    Extension cable
    colour
    White
    quantity package 1 / unit
    10 pieces
    Complementary
    type of cable
    H05Z1A7Z1-F
    interface
    GST 15i5 female/male
    network number of phases
    3 phases
    rating
    16 A - 250/400 V
    number of poles
    5
    product material
    PA (polyamide)
    cable cross section
    2.5 mm²
    cable outer diameter
    12.3 mm
    cable length
    3 m
    height
    15 mm
    width
    33 mm
    Environment
    operating temperature
    -5…40 °C
    environmental characteristic
    Fire retardant
    environmental health and issues
    Halogen free
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    612 g
    Package 1 Height
    3 cm
    Package 1 width
    28 cm
    Package 1 Length
    38 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    7.36 kg
    Package 2 Height
    20 cm
    Package 2 width
    29 cm
    Package 2 Length
    38 cm
    Unit Type of Package 3
    P06
    Number of Units in Package 3
    120
    Package 3 Weight
    96.82 kg
    Package 3 Height
    77 cm
    Package 3 width
    80 cm
    Package 3 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INS74003 : OptiLine 50 - extension cable - GST 15i5 female/male - H05Z1A7Z1-F - 3 m
    Description
    OptiLine 50 - extension cable - GST 15i5 female/male - H05Z1A7Z1-F - 3 m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/7/20
    Description
    OptiLine 50 - extension cable - GST 15i5 female/male - H05Z1A7Z1-F - 3 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.