Welcome to the Schneider Electric corporate Website

Select your location

View all OptiLine 45
Schneider Electric ISM10110P Image

ISM10110P

Green premium brand logo
Schneider Electric ISM10110P Image
ISM10110P
Green premium brand logo

OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product or component type
    Installation trunking
    colour tint
    Polar white (RAL 9003)
    quantity per set
    24 m
    Complementary
    trunking material
    Plastic
    trunking dimension
    75 x 55 mm
    compartment partitioning
    1 compartment
    fixing mode
    By screws
    front opening size
    45 mm
    material
    PVC (polyvinyl chloride)
    length
    3000 mm
    height
    75 mm
    width
    55 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    ambient air temperature for operation
    -25…60 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK07
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 547.2 KB
    Date 5/21/14
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    Size pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10110P : OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Description
    OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10110P : OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Description
    OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Size pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10110P : OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Description
    OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    OptiLine 45 - installation trunking - 75x55 mm - PVC - polar white - 3000 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /