Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10403 Image
Discontinued

ISM10403

Schneider Electric ISM10403 Image
Discontinued
ISM10403

OptiLine 45 - bend 90° - PC/ABS - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM10403 is replaced by:
Product
Qty
ISM10403P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Bend 90°
    colour
    White (RAL 9010)
    quantity package 1 / unit
    Set of 1
    Complementary
    trunking material
    Plastic
    trunking dimension
    165 x 55 mm
    fixing mode
    Snap-fitted
    Screw
    product material
    PC/ABS
    length
    192 mm
    height
    192 mm
    width
    57 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • Swedish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 101.9 KB
    Date 11/8/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 482.4 KB
    Date 4/1/15
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.3 KB
    Date 9/30/10
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.