Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10453 Image

ISM10453

Green premium brand logo
Schneider Electric ISM10453 Image
ISM10453
Green premium brand logo

OptiLine 45 - bend 90° - PC/ABS - aluminium metallic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Bend 90°
    colour
    Aluminium metallic
    quantity package 1 / unit
    Set of 1
    Complementary
    trunking material
    Aluminium
    trunking dimension
    165 x 55 mm
    fixing mode
    Snap-fitted
    Screw
    product material
    PC/ABS painted
    length
    192 mm
    height
    192 mm
    width
    57 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Packing Units
    Package 1 Weight
    175.000 g
    Package 1 Height
    215.000 mm
    Package 1 width
    215.000 mm
    Package 1 Length
    57.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 101.9 KB
    Date 11/8/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10453 : OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    Description
    OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.3 KB
    Date 9/30/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10453 : OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    Description
    OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10453 : OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    Description
    OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    OptiLine 45 - bend 90° - PC/ABS - aluminium metallic
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.