Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10504 Image
Discontinued

ISM10504

Schneider Electric ISM10504 Image
Discontinued
ISM10504

OptiLine 45 OptiLine 70 - stop end - PC/ABS - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ISM10504 is replaced by:
Product
Qty
ISM10504P
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 10 August 2017
1
  • Main
    range of product
    OptiLine 45
    OptiLine 70
    cabling installation system
    Trunking
    product type
    Stop end
    colour
    White (RAL 9010)
    quantity package 1 / unit
    Set of 2
    Complementary
    trunking material
    Plastic
    trunking dimension
    185 x 55 mm
    fixing mode
    Screw
    Snap-fitted
    product material
    PC/ABS
    length
    21 mm
    height
    189 mm
    width
    56 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    IK degree of protection
    IK07
    Packing Units
    Package 1 Weight
    0.045 kg
    Package 1 Height
    0.250 dm
    Package 1 width
    0.650 dm
    Package 1 Length
    1.910 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Swedish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 62.9 KB
    Date 3/13/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.3 KB
    Date 9/30/10
    OptiLine 70 cable trunking system-Declaration of conformity (Version V1.0)
    Description
    Declaration of conformity for OptiLine 70
    prp.document.label.format pdf
    Size 241.1 KB
    Date 9/21/08
    Description
    Declaration of conformity for OptiLine 70
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.