Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
Schneider Electric ISM10901 Image

ISM10901

Green premium brand logo
Schneider Electric ISM10901 Image
ISM10901
Green premium brand logo

OptiLine 45 - cable retainer - PA (polyamide) - green

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Trunking
    product type
    Cable retainer
    colour
    Green
    quantity package 1 / unit
    Set of 5
    Complementary
    trunking material
    Plastic
    Aluminium
    trunking dimension
    75 x 55 mm
    185 x 55 mm
    165 x 55 mm
    95 x 55 mm
    140 x 55 mm
    fixing mode
    Snap-fitted
    product material
    PA (polyamide)
    length
    25 mm
    height
    32 mm
    width
    42 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-2-1:2002
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Packing Units
    Package 1 Weight
    4.000 g
    Package 1 Height
    32.000 mm
    Package 1 width
    200.000 mm
    Package 1 Length
    175.000 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • Swedish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.2 KB
    Date 3/12/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10901 : ISM10901_ROHS_CHINA_DECLARATION
    Description
    ISM10901_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    ISM10901_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 206.9 KB
    Date 2/18/11
    prp.document.label.format pdf
    Size 204.3 KB
    Date 9/30/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10901 : ISM10901_ROHS_DECLARATION
    Description
    ISM10901_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    ISM10901_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    OptiLine 50 PC-ABS Trunking (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 881.3 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 PVC Trunking (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 884.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 Aluminium trunking (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 898.7 KB
    Date 3/12/09
    Description
    PEP OptiLine 50
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.