Welcome to the Schneider Electric corporate Website

Select your location

View all   OptiLine 45
Schneider Electric ISM10902 Image

ISM10902

Green premium brand logo
Schneider Electric ISM10902 Image
ISM10902
Green premium brand logo

OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    OptiLine 70
    cabling installation system
    Trunking
    product type
    Cable shelf
    colour
    White (RAL 9010)
    quantity package 1 / unit
    24 m
    Complementary
    trunking material
    Plastic
    Aluminium
    trunking dimension
    75 x 55 mm
    120 x 55 mm
    165 x 55 mm
    95 x 55 mm
    155 x 55 mm
    140 x 55 mm
    185 x 55 mm
    80 x 55 mm
    fixing mode
    Snap-fitted
    product material
    PVC (polyvinyl chloride)
    length
    1000 mm
    height
    17 mm
    width
    47 mm
    Environment
    standards
    73/23/EEC
    93/68/EEC
    EN 50085-1:2005
    EN 50085-1:2013/A1
    EN 50085-2-1:2006
    EN 50085-2-1:2011/A1
    NF C 68-102
    operating temperature
    -25…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    installation system Optiline 50 (Version 1.2)
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    prp.document.label.format pdf
    Size 16.9 MB
    Date 6/12/19
    Description
    all the components to create a complete trunking installation with 230 V and low current (RJ45) outlets.very fast and reliable coupling system.
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 98.2 KB
    Date 3/12/07
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 50.1 KB
    Date 2/22/06
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10902 : OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    Description
    OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.3 KB
    Date 9/29/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10902 : OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    Description
    OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45 and 70 PVC Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    prp.document.label.format pdf
    Size 176.1 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 PVC Trunking
    PEP: OptiLine 45 and 70 Aluminium Trunking (Version 2.0)
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    prp.document.label.format pdf
    Size 176.2 KB
    Date 9/2/10
    Description
    PEP: OptiLine 45 and 70 Aluminium trunking
    OptiLine 50 PC-ABS Trunking (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 881.3 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    OptiLine 50 PVC Trunking (Version 1.1)
    Description
    PEP OptiLine 50
    prp.document.label.format pdf
    Size 884.1 KB
    Date 10/12/09
    Description
    PEP OptiLine 50
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM10902 : OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    Description
    OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    OptiLine 45 OptiLine 70 - cable shelf - PVC (polyvinyl chloride) - white
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 238 KB
    Date 9/6/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.